AdsConnectionWriteAnyAsync(UInt32, UInt32, Object, CancellationToken) Method
Writes an object asynchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public Task<ResultWrite> WriteAnyAsync(
uint indexGroup,
uint indexOffset,
Object value,
CancellationToken cancel
)Parameters
|
indexGroup UInt32 |
Contains the index group number of the requested ADS service. |
|
indexOffset UInt32 |
Contains the index offset number of the requested ADS service. |
|
value Object |
Object to write to the ADS device. |
|
cancel CancellationToken |
The cancellation token. |
Return Value
Task
ResultWrite
A task that represents the asynchronous task operation. The result
parameter ResultWrite of the
write operation contains the ErrorCode.
Reference
AdsConnection Class WriteAnyAsync Overload TwinCAT.Ads Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026