IAdsAnyAccessWriteAnyAsync(UInt32, UInt32, Object, CancellationToken) Method

Writes an object asynchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.


Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470

Syntax

C#

Task<ResultWrite> WriteAnyAsync(
    uint indexGroup,
    uint indexOffset,
    Object value,
    CancellationToken cancel
)

Parameters

indexGroup  UInt32

Contains the index group number of the requested ADS service.

indexOffset  UInt32

Contains the index offset number of the requested ADS service.

value  Object

Object to write to the ADS device.

cancel  CancellationToken

The cancellation token.

Return Value

Task ResultWrite
A task that represents the asynchronous task operation. The result parameter ResultWrite of the write operation contains the ErrorCode.

Reference

IAdsAnyAccess Interface WriteAnyAsync Overload TwinCAT.Ads Namespace

Beckhoff Automation GmbH & Co. KG 2001-2026