AdsConnectionWriteAnyAsync Method

Overload List

 

Name

Description

WriteAnyAsync(UInt32, Object, CancellationToken)

Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

WriteAnyAsync(UInt32, Object, Int32, CancellationToken)

Write any as an asynchronous operation.

WriteAnyAsync(UInt32, UInt32, Object, CancellationToken)

Writes an object asynchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

WriteAnyAsync(UInt32, UInt32, Object, Int32, CancellationToken)

Write any as an asynchronous operation.

Reference

AdsConnection Class TwinCAT.Ads Namespace

Beckhoff Automation GmbH & Co. KG 2001-2026