CoE-Objects
Further Information
- 1000 Device type
- 1008 Device name
- 1009 Hardware version
- 100A Software version
- 100B Bootloader version
- 1011:x Restore default parameters
- 1018:x Identity
- 10E2:x Manufacturer-specific Identification Code
- 10F0:x Backup parameter handling
- 10F3:x Diagnosis History
- 10F8 Timestamp Object
- 1C00:x Sync manager type
- 1C12:x RxPDO assign
- 1C13:x TxPDO assign
- 1C32:x SM output parameter
- 1C33:x SM input parameter
- 6000:x MX_ETH Status Ch.1
- 6001:x MX_ETH Inputs Ch.1
- 6010:x MX_ETH Status Ch.2
- 6011:x MX_ETH Inputs Ch.2
- 6020:x MX_ETH Status Ch.3
- 6021:x MX_ETH Inputs Ch.3
- 6030:x MX_ETH Status Ch.4
- 6031:x MX_ETH Inputs Ch.4
- 7000:x MX_ETH Control Ch.1
- 7010:x MX_ETH Control Ch.2
- 7020:x MX_ETH Control Ch.3
- 7030:x MX_ETH Control Ch.4
- 8000:x MX_ETH Settings Ch.1
- 8010:x MX_ETH Settings Ch.2
- 8020:x MX_ETH Settings Ch.3
- 8030:x MX_ETH Settings Ch.4
- 9000:x MX_ETH Info data Ch.1
- 9010:x MX_ETH Info data Ch.2
- 9020:x MX_ETH Info data Ch.3
- 9030:x MX_ETH Info data Ch.4
- F000:x Modular Device Profile
- F008 Code word
- F800:x DEV Settings
- F915:x LED Status
- FB40:x Memory interface
- FB41:x Memory interface
- FB42:x Memory interface