9000:x MX_ETH Info data Ch.1
|
Description |
Value |
|---|---|
|
Index |
0x9000 (Device) |
|
Subindex |
0x00 |
|
Datatype |
uint8_t |
|
Min. Value |
|
|
Default |
40 (0x28) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 9000:01 Transmit Size 64 Frame Count
- 9000:02 Transmit Size 65-127 Frame Count
- 9000:03 Transmit Size 128-255 Frame Count
- 9000:04 Transmit Size 256-511 Frame Count
- 9000:05 Transmit Size 512-1023 Frame Count
- 9000:06 Transmit Size Greater 1024 Frame Count
- 9000:07 Transmit Unicast Frame Count
- 9000:08 Transmit Multicast Frame Count
- 9000:09 Transmit Single Collision Count
- 9000:0A Transmit Multiple Collision Count
- 9000:0B Transmit Late Collision Count
- 9000:0C Transmit Excessive Collision
- 9000:0D Transmit Total or Broadcast Frame Count
- 9000:0E Transmit Pause Frame Count
- 9000:0F Transmit Good Byte Count (Low)
- 9000:10 Transmit Good Byte Count (High)
- 9000:11 Transmit Dropped Frame Count
- 9000:12 Egress Queue Discard (Active Congestion Management) Frame Count
- 9000:13 Receive Size 64 Frame Count
- 9000:14 Receive Size 65-127 Frame Count
- 9000:15 Receive Size 128-255 Frame Count
- 9000:16 Receive Size 256-511 Frame Count
- 9000:17 Receive Size 512-1023 Frame Count
- 9000:18 Receive Size Greater 1023 Frame Count
- 9000:19 Receive Discard (Tail-Drop) Frame Count
- 9000:1A Receive Drop (Filter) Frame Count
- 9000:1B Receive Alignment Errors Count
- 9000:1C Receive Oversize Good Count
- 9000:1D Receive Oversize Bad Count
- 9000:1E Receive Undersize Good Count
- 9000:1F Receive Undersize Bad Count
- 9000:20 Receive Total or Broadcast Frame Count
- 9000:21 Receive Pause Good Count
- 9000:22 Receive CRC Errors Count
- 9000:23 Receive Multicast Frame Count
- 9000:24 Receive Unicast Frame Count
- 9000:25 Receive Good Byte Count (Low)
- 9000:26 Receive Good Byte Count (High)
- 9000:27 Receive Bad Byte Count (Low)
- 9000:28 Receive Bad Byte Count (High)