9000:17 Receive Size 512-1023 Frame Count

Description

Value

Index

0x9000 (Device)

Subindex

0x17

Datatype

uint32_t

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All