9020:x MX_ETH Info data Ch.3
|
Description |
Value |
|---|---|
|
Index |
0x9020 (Device) |
|
Subindex |
0x00 |
|
Datatype |
uint8_t |
|
Min. Value |
|
|
Default |
40 (0x28) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 9020:01 Transmit Size 64 Frame Count
- 9020:02 Transmit Size 65-127 Frame Count
- 9020:03 Transmit Size 128-255 Frame Count
- 9020:04 Transmit Size 256-511 Frame Count
- 9020:05 Transmit Size 512-1023 Frame Count
- 9020:06 Transmit Size Greater 1024 Frame Count
- 9020:07 Transmit Unicast Frame Count
- 9020:08 Transmit Multicast Frame Count
- 9020:09 Transmit Single Collision Count
- 9020:0A Transmit Multiple Collision Count
- 9020:0B Transmit Late Collision Count
- 9020:0C Transmit Excessive Collision
- 9020:0D Transmit Total or Broadcast Frame Count
- 9020:0E Transmit Pause Frame Count
- 9020:0F Transmit Good Byte Count (Low)
- 9020:10 Transmit Good Byte Count (High)
- 9020:11 Transmit Dropped Frame Count
- 9020:12 Egress Queue Discard (Active Congestion Management) Frame Count
- 9020:13 Receive Size 64 Frame Count
- 9020:14 Receive Size 65-127 Frame Count
- 9020:15 Receive Size 128-255 Frame Count
- 9020:16 Receive Size 256-511 Frame Count
- 9020:17 Receive Size 512-1023 Frame Count
- 9020:18 Receive Size Greater 1023 Frame Count
- 9020:19 Receive Discard (Tail-Drop) Frame Count
- 9020:1A Receive Drop (Filter) Frame Count
- 9020:1B Receive Alignment Errors Count
- 9020:1C Receive Oversize Good Count
- 9020:1D Receive Oversize Bad Count
- 9020:1E Receive Undersize Good Count
- 9020:1F Receive Undersize Bad Count
- 9020:20 Receive Total or Broadcast Frame Count
- 9020:21 Receive Pause Good Count
- 9020:22 Receive CRC Errors Count
- 9020:23 Receive Multicast Frame Count
- 9020:24 Receive Unicast Frame Count
- 9020:25 Receive Good Byte Count (Low)
- 9020:26 Receive Good Byte Count (High)
- 9020:27 Receive Bad Byte Count (Low)
- 9020:28 Receive Bad Byte Count (High)