F807:x RELAY Device Vendor Data
Description |
Value |
---|---|
Index |
0xF807 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
21 (0x15) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |