F807:15 Internal Temperature Error Threshold

Description

Value

Index

0xF807 (Device)

Subindex

0x15

Datatype

REAL32

Min. Value

-100.0

Default

150.0

Max. Value

300.0

Unit

°C

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All