F807:14 Internal Temperature Warning Threshold

Description

Value

Index

0xF807 (Device)

Subindex

0x14

Datatype

REAL32

Min. Value

-100.0

Default

120.0

Max. Value

300.0

Unit

°C

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All