CoE-Parameter

Index (hex)

Name

1000

Device type

1001

Error register

1008

Device name

1009

Hardware version

100A

Software version

100B

Bootloader version

1011

Restore default parameters

1018

Identity

1020

Device Statistics

10E2

Manufacturer-specific Identification Code

10F0

Backup parameter handling

10F3

Diagnosis History

10F8

Timestamp Object

1460

DS402 RxPDO-Par Outputs Ch.1

1461

DS402 RxPDO-Par Outputs 32 Bit Ch.1

14E0

DS402 RxPDO-Par Outputs Ch.2

14E1

DS402 RxPDO-Par Outputs 32 Bit Ch.2

1600

DS402 RxPDO-Map Controlword Ch.1

1601

DS402 RxPDO-Map Target velocity Ch.1

1602

DS402 RxPDO-Map Target torque Ch.1

1603

DS402 RxPDO-Map Commutation angle Ch.1

1604

DS402 RxPDO-Map Torque limitation Ch.1

1605

DS402 RxPDO-Map Torque offset Ch.1

1606

DS402 RxPDO-Map Target position Ch.1

1607

DS402 RxPDO-Map Touch probe function Ch.1

1608

DS402 RxPDO-Map Modes of operation Ch.1

1609

DS402 RxPDO-Map Velocity offset Ch.1

160A

DS402 RxPDO-Map Positive Torque limit value Ch.1

160B

DS402 RxPDO-Map Negative Torque limit value Ch.1

1610

DS402 RxPDO-Map Digital Outputs Ch.1

1660

DS402 RxPDO-Map Outputs Ch.1

1661

DS402 RxPDO-Map Outputs 32 Bit Ch.1

1670

DS402 RxPDO-Map Dynamic Outputs Ch.1

1680

DS402 RxPDO-Map Controlword Ch.2

1681

DS402 RxPDO-Map Target velocity Ch.2

1682

DS402 RxPDO-Map Target torque Ch.2

1683

DS402 RxPDO-Map Commutation angle Ch.2

1684

DS402 RxPDO-Map Torque limitation Ch.2

1685

DS402 RxPDO-Map Torque offset Ch.2

1686

DS402 RxPDO-Map Target position Ch.2

1687

DS402 RxPDO-Map Touch probe function Ch.2

1688

DS402 RxPDO-Map Modes of operation Ch.2

1689

DS402 RxPDO-Map Velocity offset Ch.2

168A

DS402 RxPDO-Map Positive Torque limit value Ch.2

168B

DS402 RxPDO-Map Negative Torque limit value Ch.2

1690

DS402 RxPDO-Map Digital Outputs Ch.2

16E0

DS402 RxPDO-Map Outputs Ch.2

16E1

DS402 RxPDO-Map Outputs 32 Bit Ch.2

16F0

DS402 RxPDO-Map Dynamic Outputs Ch.2

Index (hex)

Name

1860

DS402 TxPDO-Par Inputs Ch.1

1861

DS402 TxPDO-Par Inputs 32 Bit Ch.1

18E0

DS402 TxPDO-Par Inputs Ch.2

18E1

DS402 TxPDO-Par Inputs 32 Bit Ch.2

1A00

DS402 TxPDO-Map Position actual value Ch.1

1A01

DS402 TxPDO-Map Statusword Ch.1

1A02

DS402 TxPDO-Map Velocity actual value Ch.1

1A03

DS402 TxPDO-Map Torque actual value Ch.1

1A04

DS402 TxPDO-Map Info data 1 Ch.1

1A05

DS402 TxPDO-Map Info data 2 Ch.1

1A06

DS402 TxPDO-Map Following error actual value Ch.1

1A07

DS402 TxPDO-Map Touch probe status Ch.1

1A08

DS402 TxPDO-Map Touch probe 1 positive edge Ch.1

1A09

DS402 TxPDO-Map Touch probe 1 negative edge Ch.1

1A0A

DS402 TxPDO-Map Touch probe 2 positive edge Ch.1

1A0B

DS402 TxPDO-Map Touch probe 2 negative edge Ch.1

1A0C

DS402 TxPDO-Map TxPDO Data Invalid Ch.1

1A0D

DS402 TxPDO-Map Info data 3 Ch.1

1A0E

DS402 TxPDO-Map Modes of operation display Ch.1

1A10

DS402 TxPDO-Map Digital Inputs Ch.1

1A11

DS402 TxPDO-Map Touch probe time stamp 1 positive value Ch.1

1A12

DS402 TxPDO-Map Touch probe time stamp 1 negative value Ch.1

1A13

DS402 TxPDO-Map Touch probe time stamp 2 positive value Ch.1

1A14

DS402 TxPDO-Map Touch probe time stamp 2 negative value Ch.1

1A60

DS402 TxPDO-Map Inputs Ch.1

1A61

DS402 TxPDO-Map Inputs 32 Bit Ch.1

1A70

DS402 TxPDO-Map Dynamic Inputs Ch.1

1A80

DS402 TxPDO-Map Position actual value Ch.2

1A81

DS402 TxPDO-Map Statusword Ch.2

1A82

DS402 TxPDO-Map Velocity actual value Ch.2

1A83

DS402 TxPDO-Map Torque actual value Ch.2

1A84

DS402 TxPDO-Map Info data 1 Ch.2

1A85

DS402 TxPDO-Map Info data 2 Ch.2

1A86

DS402 TxPDO-Map Following error actual value Ch.2

1A87

DS402 TxPDO-Map Touch probe status Ch.2

1A88

DS402 TxPDO-Map Touch probe 1 positive edge Ch.2

1A89

DS402 TxPDO-Map Touch probe 1 negative edge Ch.2

1A8A

DS402 TxPDO-Map Touch probe 2 positive edge Ch.2

1A8B

DS402 TxPDO-Map Touch probe 2 negative edge Ch.2

1A8C

DS402 TxPDO-Map TxPDO Data Invalid Ch.2

1A8D

DS402 TxPDO-Map Info data 3 Ch.2

1A8E

DS402 TxPDO-Map Modes of operation display Ch.2

1A90

DS402 TxPDO-Map Digital Inputs Ch.2

1A91

DS402 TxPDO-Map Touch probe time stamp 1 positive value Ch.2

1A92

DS402 TxPDO-Map Touch probe time stamp 1 negative value Ch.2

1A93

DS402 TxPDO-Map Touch probe time stamp 2 positive value Ch.2

1A94

DS402 TxPDO-Map Touch probe time stamp 2 negative value Ch.2

1AE0

DS402 TxPDO-Map Inputs Ch.2

1AE1

DS402 TxPDO-Map Inputs 32 Bit Ch.2

1AF0

DS402 TxPDO-Map Dynamic Inputs Ch.2

1C00

Sync manager type

1C12

RxPDO assign

1C13

TxPDO assign

1C14

Dynamic RxPDO assign

1C15

Dynamic TxPDO assign

1C32

SM output parameter

1C33

SM input parameter

2002

Amplifier Settings Ch.1

2003

Motor Settings Ch.1

2004

Brake Settings Ch.1

2005

Filter Settings Ch.1

2008

Inputs Ch.1

200A

Digital Output Settings Ch.1

200B

Remote Outputs Ch.1

2010

Feedback Settings Ch.1

2020

Vendor data Ch.1

2030

Amplifier Diag data Ch.1

2031

Motor Diag data Ch.1

2040

Amplifier Info data Ch.1

2042

Cycle Times Ch.1

205A

Feedback Info Data Ch.1

2100

DMC Inputs Ch.1

2104

DMC Outputs Ch.1

2108

DMC Settings Ch.1

2109

DMC Features Ch.1

2802

Amplifier Settings Ch.2

2803

Motor Settings Ch.2

2804

Brake Settings Ch.2

2805

Filter Settings Ch.2

2808

Inputs Ch.2

280A

Digital Output Settings Ch.2

280B

Remote Outputs Ch.2

2810

Feedback Settings Ch.2

2820

Vendor data Ch.2

2830

Amplifier Diag data Ch.2

2831

Motor Diag data Ch.2

2840

Amplifier Info data Ch.2

2842

Cycle Times Ch.2

285A

Feedback Info Data Ch.2

2900

DMC Inputs Ch.2

2904

DMC Outputs Ch.2

2908

DMC Settings Ch.2

2909

DMC Features Ch.2

603E

TxPDO Data Invalid Ch.1

603F

Error code Ch.1

6040

Controlword Ch.1

6041

Statusword Ch.1

605E

Fault reaction option code Ch.1

6060

Modes of operation Ch.1

6061

Modes of operation display Ch.1

6064

Position actual value Ch.1

6065

Following error window Ch.1

6066

Following error time out Ch.1

606C

Velocity actual value Ch.1

6071

Target torque Ch.1

6072

Max torque Ch.1

6075

Motor rated current Ch.1

6077

Torque actual value Ch.1

6079

DC link circuit voltage Ch.1

607A

Target position Ch.1

607B

Position range limit Ch.1

607E

Polarity Ch.1

6080

Max motor speed Ch.1

6091

Gear ratio Ch.1

60B1

Velocity offset Ch.1

60B2

Torque offset Ch.1

60B8

Touch probe function Ch.1

60B9

Touch probe status Ch.1

60BA

Touch probe 1 positive edge Ch.1

60BB

Touch probe 1 negative edge Ch.1

60BC

Touch probe 2 positive edge Ch.1

60BD

Touch probe 2 negative edge Ch.1

60D0

Touch probe source Ch.1

60D1

Touch probe time stamp 1 positive value Ch.1

60D2

Touch probe time stamp 1 negative value Ch.1

60D3

Touch probe time stamp 2 positive value Ch.1

60D4

Touch probe time stamp 2 negative value Ch.1

60D9

Supported synchronization functions Ch.1

60DA

Synchronization function settings Ch.1

60E0

Positive torque limit value Ch.1

60E1

Negative torque limit value Ch.1

60EA

Commutation angle Ch.1

60F4

Following error actual value Ch.1

60FD

Digital Inputs Ch.1

60FE

Digital Outputs Ch.1

60FF

Target velocity Ch.1

6502

Supported drive modes Ch.1

683E

TxPDO Data Invalid Ch.2

683F

Error code Ch.2

6840

Controlword Ch.2

6841

Statusword Ch.2

685E

Fault reaction option code Ch.2

6860

Modes of operation Ch.2

6861

Modes of operation display Ch.2

6864

Position actual value Ch.2

6865

Following error window Ch.2

6866

Following error time out Ch.2

686C

Velocity actual value Ch.2

6871

Target torque Ch.2

6872

Max torque Ch.2

6875

Motor rated current Ch.2

6877

Torque actual value Ch.2

6879

DC link circuit voltage Ch.2

687A

Target position Ch.2

687B

Position range limit Ch.2

687E

Polarity Ch.2

6880

Max motor speed Ch.2

6891

Gear ratio Ch.2

68B1

Velocity offset Ch.2

68B2

Torque offset Ch.2

68B8

Touch probe function Ch.2

68B9

Touch probe status Ch.2

68BA

Touch probe 1 positive edge Ch.2

68BB

Touch probe 1 negative edge Ch.2

68BC

Touch probe 2 positive edge Ch.2

68BD

Touch probe 2 negative edge Ch.2

68D0

Touch probe source Ch.2

68D1

Touch probe time stamp 1 positive value Ch.2

68D2

Touch probe time stamp 1 negative value Ch.2

68D3

Touch probe time stamp 2 positive value Ch.2

68D4

Touch probe time stamp 2 negative value Ch.2

68D9

Supported synchronization functions Ch.2

68DA

Synchronization function settings Ch.2

68E0

Positive torque limit value Ch.2

68E1

Negative torque limit value Ch.2

68EA

Commutation angle Ch.2

68F4

Following error actual value Ch.2

68FD

Digital Inputs Ch.2

68FE

Digital Outputs Ch.2

68FF

Target velocity Ch.2

6D02

Supported drive modes Ch.2

F008

Code word

F081

Download revision

F800

DRV Amplifier Settings

F900

DRV Info data

F913

DRV Device Info data

FB00

Command

FB13

DRV Key code

FB40

Memory interface