2C28:x PSM Advanced parameters
Advanced parameter is an extension of actual diagnostic. A connection to firmware internal variables can be configured here
|
Description |
Value |
|---|---|
|
Index |
0x2C28 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
36 (0x24) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 2C28:01 Debug index
- 2C28:02 Debug value float
- 2C28:03 Debug value string
- 2C28:10 Type debug pointer 1
- 2C28:12 Address debug pointer 1
- 2C28:13 Type debug pointer 2
- 2C28:15 Address debug pointer 2
- 2C28:16 Type debug pointer 3
- 2C28:18 Address debug pointer 3
- 2C28:19 Type debug pointer 4
- 2C28:1B Address debug pointer 4
- 2C28:1C Type debug pointer 5
- 2C28:1E Address debug pointer 5
- 2C28:1F Type debug pointer 6
- 2C28:21 Address debug pointer 6
- 2C28:22 Type debug pointer 7
- 2C28:24 Address debug pointer 7