2C28:16 Type debug pointer 3
Internal use only.
| Description | Value | 
|---|---|
| Index | 0x2C28 (Device) | 
| Subindex | 0x16 | 
| Datatype | ENUM (UINT16) | 
| Min. Value | 
 | 
| Default | Integer 32 main CPU (5) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 12 (0x0C) | Unsigned integer 32 slave CPU | 
| 11 (0x0B) | Integer 32 slave CPU | 
| 10 (0x0A) | Unsigned integer 16 slave CPU | 
| 9 (0x09) | Integer 16 slave CPU | 
| 8 (0x08) | Unsigned integer 8 slave CPU | 
| 7 (0x07) | Integer 8 slave CPU | 
| 6 (0x06) | Unsigned integer 32 main CPU | 
| 5 (0x05) | Integer 32 main CPU | 
| 4 (0x04) | Unsigned integer 16 main CPU | 
| 3 (0x03) | Integer 16 main CPU | 
| 2 (0x02) | Unsigned integer 8 main CPU | 
| 1 (0x01) | Integer 8 main CPU |