2C28:12 Address debug pointer 1
Internal use only.
| Description | Value | 
|---|---|
| Index | 0x2C28 (Device) | 
| Subindex | 0x12 | 
| Datatype | UINT32 | 
| Min. Value | 0 | 
| Default | 0 | 
| Max. Value | 4294967295 (0xFFFFFFFF) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |