S-0-0084 Torque feedback value
The parameter contains the current in one-tenth of a percent relative to P-0-0092.
![]() | Changes as of firmware v2.10 The parameter contains the current in one-tenth of a percent relative to P-0-0094. |
Attributes
Name | Value |
|---|---|
Datatype | dec |
Data length in bit | 16 |
Decimal point | 1 |
Min value | - |
Default | 0.0 |
Max value | - |
Unit | % |
Changeable in EtherCAT state | No |
Cyclic transfer | AT |
Device parameter | No |
Related to interface revision | No |
![]() | For further information please look into the involved IDN: |
