S-0-0086 Torque/force data scaling type
This parameter can be used to select different scaling types for the torque/force data. The drive represents associated parameters at the selected scale. AX5000 always uses percentage scaling (bit 0).
Attributes
Name | Value |
---|---|
Datatype | binary |
Data length in bit | 16 |
Decimal point | 0 |
Min value | 0 |
Default | 0 |
Max value | 0 |
Unit | - |
Changeable in EtherCAT state | No |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | No |
Bit pattern:
Bit | Meaning |
---|---|
0-2 | Scaling method 0 = percentage |
3 | Scaling type 0 = preferred scaling |
4 | Units for linear / rotational scaling 0 = newton [N] or newton metre [Nm] |
5 | Reserved |
6 | Data reference 0 = at the motor shaft |
7 - 15 | Reserved |
![]() | For further information please look into the involved IDN: |