S-0-0160 Acceleration data scaling type
This parameter can be used to select different scaling types for the acceleration data in the drive. The drive represents associated parameters at the selected scale.
Attributes
Name | Value |
|---|---|
Datatype | binary |
Data length in bit | 16 |
Decimal point | 0 |
Min value | - |
Default | 10 |
Max value | - |
Unit | - |
Changeable in EtherCAT state | No |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | No |
In the AX5000, percentage scaling is selected via S-0-0086 "Torque/force data scaling type". S-0-0160 is therefore not evaluated.
Bit pattern:
Bit | Meaning |
|---|---|
0 -2 | Scaling method 0 = no scaling |
3 | Scaling type 0 = preferred scaling |
4 | Units for linear / rotational scaling 0 = meter / radian |
5 | Time unit |
6 | Data reference |
7 - 15 | Reserved |
![]() | For further information please look into the involved IDN: |
