Product Overview
Module | Signal voltage | Signal current | Filter |
|---|---|---|---|
-10 V ... +10 V |
| 50 Hz, configurable | |
| 0 mA ... 20 mA | 50 Hz, configurable | |
| 4 mA ... 20 mA | 50 Hz, configurable |
Module | Signal voltage | Signal current | Filter |
|---|---|---|---|
-10 V ... +10 V |
| 50 Hz, configurable | |
| 0 mA ... 20 mA | 50 Hz, configurable | |
| 4 mA ... 20 mA | 50 Hz, configurable |