KL3102 - Technical data
Technical data | KL3102, KS3102 |
---|---|
Number of inputs | 2 |
Power supply for the electronics | via the K-bus |
Signal voltage | -10 V … +10 V |
Technology | Differential input |
Internal resistance | > 200 kΩ |
Common-mode voltage UCM | max. 35 V |
Resolution | 16 bit (for the 0 V to 10 V range from: resolution 15 bit) |
Conversion time | 140 ms, configurable to 2 ms |
Filter | 50 Hz, configurable, Notch Filter |
Measuring error (total measuring range) | < ±0.3 % relative to full scale value |
Electrical isolation | 500 V (K-bus / signal voltage) |
Current consumption K-bus | typically 65 mA |
Bit width in the K-bus I/O | Input: 2 x 16 bits of data (2 x 8 bits control/status optional) |
Configuration | No address or configuration settings |
Weight | approx. 70 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail according to EN 60715 | |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative air humidity | 95 %, no condensation |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals/Markings* | CE, UKCA, cULus, EAC, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |