EPP5151-0002 - Introduction

EPP5151-0002 - Introduction 1:

1-channel encoder interface, incremental, 24 VDC HTL, 100 kHz, M12

The EPP5151-0002 EtherCAT P Box module is an interface to 24 V DC single-ended signals. Two additional 24 V digital inputs are available for saving, locking, and setting the counter value. The alarm output of an encoder can be connected and evaluated via the status input. The encoder is supplied with 24 V directly via the M12 socket of EPP5151-0002.

Special features:

In addition, the EPP5151-0002 allows measurement of a period or frequency. Due to the optional interpolating microincrements functionality, the EPP5151-0002 can supply even more precise axis positions for dynamic axes. In addition, it supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT Distributed Clocks (DC). In addition, timestamps are available for the last registered incremental edge. The use of encoder profiles allows the process data to be linked to the motion control application quickly and easily.

Quick links

Technical data
Process image
Signal connection
Commissioning