EPP5151-0002 – Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT P

Connection

2 x M8 socket, 4-pin, P-coded, shielded

Distributed Clocks

yes

Supply voltages

Connection

See EtherCAT P connection

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 3 A

Current consumption from US

100 mA

+ sensor supply

Rated voltage UP

24 VDC (-15 % / +20 %)

UP sum current: IP,sum

max. 3 A

Current consumption from UP

None. UP is only forwarded.

Incremental encoders

Number of encoder inputs

1

Connection

M12 socket, 8-pin

Signals

A, B, C (24 VDC, single-ended), latch, gate

HTL signal level (push-pull)

"ENC_Supply" sensor power supply

24 VDC from US

Counter

32 bit or 16 bit, binary

Cut-off frequency

400,000 increments/s (with 4-fold evaluation), corresponds to 100 kHz

Quadrature decoder

Four-fold evaluation

Zero-pulse latch

16-bit

Commands

Read, set, enable

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

0 … 55 °C

Ambient temperature during storage

-25 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional checks

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Approvals / markings

Approvals / markings *)

CE, cULus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms