Introduction

EPP2809-0021

Introduction 1:

EPP2809-0022

Introduction 2:

16 digital outputs

The EPP2809 EtherCAT P Box with digital outputs connects binary control signals from the controller to the actuators at the process level. The 16 outputs process load currents up to 0.5 A each, although the overall current is limited to 3 A. This makes these modules particularly suitable for applications in which not all outputs are active simultaneously or in which not all actuators require signal currents of 0.5 A.

The signal state is indicated by means of LEDs. The signal connection can optionally be established via screw-type M8 (EPP2809-0021) or M12 connectors (EPP2809-0022). All outputs are short-circuit proof and protected against polarity reversal.

Quick links

Technical data
Process image
Signal connection M8
Signal connection M12