Introduction

EPP2338-1001

Introduction 1:

EPP2338-1002

Introduction 2:

Combined digital inputs and outputs

The EPP2338-100x EtherCAT P Box has eight digital channels, which can each be operated as an input or output. It is not necessary to configure whether a channel is to be used as input or output. The input circuit is permanently connected to the output driver internally so that a set output is also automatically displayed in the input process image.

The outputs process load currents up to 0.5 A, are short-circuit proof and protected against polarity reversal.

The filter constant of the inputs is 3 ms.

The signal state is indicated by means of LEDs. The signals are optionally connected via M8 connectors (EPP2338-1001) or M12 connectors (EPP2338-1002).

Introduction 3:

Supply of the connected sensors from UP, not from US

In contrast to many other modules, the EPP2338-100x EtherCAT P Box modules supply digital sensors from the peripheral voltage UP, rather than from the control voltage US. This is because the connections can be used either as input or output. Nevertheless, an overload of the sensor supply (current > 0.5 A) is also indicated here by red lighting of the LED US.

Quick links

Technical data
Process image
Signal connection M8
Signal connection M12