Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
IO-Link | |
---|---|
Connection | 1 x M12 plug, 5-pin, A-coded |
Data transfer rate | 230.4 kbaud (COM 3) |
Specification version | IO-Link V1.1, Class B |
Requirements for IO-Link master | V1.1 |
Current consumption from L+ | 100 mA |
Current consumption from P24 | 20 mA + load |
Electrical isolation L+ / P24 | yes |
Digital outputs | EPI2809-0021 | ERI2809-0021 | EPI2809-0022 | ERI2809-0022 |
---|---|---|---|---|
Number | 16 | |||
Connection | 16 x M8 socket | 8 x M12 socket | ||
Cable length | max. 30 m | |||
Load type | ohmic, inductive, lamp load | |||
Nominal output voltage | 24 VDC from P24 | |||
Output current | max. 0.5 A per channel, sum current of all outputs max. 4 A |
Housing data | EPI2809-0021 | ERI2809-0021 | EPI2809-0022 | ERI2809-0022 |
---|---|---|---|---|
Dimensions W x H x D | 60 mm x 126 mm x 26.5 mm (without plug connectors) | |||
Weight | approx. 250 g | |||
Installation position | variable | |||
Material | PA6 (polyamide) | Zinc die-cast | PA6 (polyamide) | Zinc die-cast |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).