Technical Data

All values are typical values over the entire temperature range, unless stated otherwise.

IO-Link

Connection

1 x M12 plug, 5-pin, A-coded

Data transfer rate

230.4 kbaud (COM 3)

Specification version

IO-Link V1.1, Class B

Requirements for IO-Link master

V1.1

Current consumption from L+

100 mA

Current consumption from P24

20 mA + load

Electrical isolation L+ / P24

yes

Digital outputs

EPI2008-0001

ERI2008-0001

EPI2008-0002

ERI2008-0002

Number

8

Connection

8 x M8 socket

4 x M12 socket

Cable length

max. 30 m

Load type

ohmic, inductive, lamp load

Nominal output voltage

24 VDC from P24

Output current

max. 0.5 A per channel

Short circuit current

typically 1.5 A

Housing data

EPI2008-0001

ERI2008-0001

EPI2008-0002

ERI2008-0001

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without plug connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Zinc die-cast

PA6 (polyamide)

Zinc die-cast

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Approvals/markings

Approvals/markings *)

CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).