CSTCA

This operation mode is also intended for use with the cyclic torque interface. In addition the user can specify the commutation angle. The variable Commutation angle can be used to set an angle which is to be maintained with a defined torque set in variable Target torque.

Step-by-Step

You can specify a defined angle via the cyclic variable Commutation angle. The value is specified in 360°/216.

CSTCA 4:
Specification of torque and commutation angle