S-0-0081 Additive torque command value

The parameter can be used to add an offset to the set torque/force value in a torque-controlled mode.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

1

Min value

-100.0

Max value

100.0

Default value

-

Unit

%

Changeable in EtherCAT state

No

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No

In velocity- or position-controlled modes an external acceleration pre-control can be realised via this parameter and/ or compensation of the load torque. The base for the percentage figure is P-0-0092.


S-0-0081 Additive torque command value 1:

For further information please look into the involved IDN:

S-0-0080, S-0-0085, S-0-0086