Industrie-PC

Feldbuskomponenten

Antriebstechnik


Servoverstärker


Frequenzumrichter


Dezentrale Antriebssysteme



AMP8000 | Dezentrales Servoantriebssystem




Original-Betriebsanleitung




Diagmessages für AMP8000/AMP8500





Standard-Messages





Diagmessages of DeviceMainSlot





Diagmessages of SafetySlot





Diagmessages of DeviceDebugSlot





Diagmessages of AxisMainSlot





Diagmessages of InterpolatorSlot





Diagmessages of PositionControlSlot





Diagmessages of VelocityControlSlot





Diagmessages of BiquadFilterSlot





Diagmessages of TorqueControlSlot





Diagmessages of FeedbackSlot





Diagmessages of MotorSlot






6320, Parameter error in Object 0xXX/XX






6387, Parameter Motor. The configured DCLink Max Voltage is higher then the Motor Max Voltage.






638A, The Axis seems not to be parameterized.






638B, Parameter Torque Current curve: Unable to calculate Torque Current curve.






638C, Motor type does not match






638D, Connected Motor is compatible to the configured Motor






638E, The Motor brake is automatically unlocked






7122, Motor error or commutation malfunction






7181, Motor thermal utilization has reached the warning level






7182, Motor thermal utilization has left the warning level






7183, Motor thermal utilization has reached the Error Level






7184, Motor overload shut down






7185, Motor overtemperature shut down






7186, Commutation offset source: No commutation offset existing in source 'encoder memory'






7187, Cogging compensation init error, Additional Errorcode 0xXX






7188, Motor overtemperature warning






7189, Invalid motor temperature sensor characteristic






718A, Invalid motor temperature sensor data






718B, Invalid motor inductance characteristic






718C, Sensorless control timeout error






718D, Sensorless control commutation position lost






718E, Commutation offset not valid






718F, Commutation offset command parameter error






7190, Commutation offset command excessive current deviation






7191, Commutation offset command feedback direction error






7192, Commutation offset command free movement check failed






7193, Field weakening not supported in selected motor control mode






7194, Cogging compensation error, Id=0xXX, Arg=0xXX






7195, Cogging compensation warning, Id=0xXX, Arg=0xXX






7196, Position overflow detected






7197, The module in the torque control slot is not compatible with the configured motor






FFFF, Internal Error, Additional Errorcode 0xXX





Diagmessages of AxisDebugSlot




Objektbeschreibung




Diagmessages für Versorgungs- und Verteilermodule




Objektbeschreibung für Versorgungs- und Verteilermodule



AMI8100 | Kompakte integrierte Servoantriebe



ASI8100 | Kompakte integrierte Schrittmotorantriebe


Rotatorische Servomotoren


Translatorische Servomotoren


Planetengetriebe


XTS | Linearer Produkttransport


XPlanar | Planarmotorantriebssystem


Kompakte Antriebstechnik


Zubehör


Software


Archiv

TwinCAT 3

TwinCAT 2

MX-System

Branchenlösungen

Allgemeine Produktinformationen

Suche

News

Home