Diagmessages of AxisMainSlot
Further Information
- 0000, No Error
 - 2340, Short circuit (motor-side)
 - 2380, Continuous over current (device output side) Phase U
 - 2381, Continuous over current (device output side) Phase V
 - 2382, Continuous over current (device output side) Phase W
 - 2383, Phase U current offset out of range
 - 2384, Phase V current offset out of range
 - 2385, Phase W current offset out of range
 - 2386, Motor brake current offset out of range
 - 3180, Phase failure motor
 - 3220, DC link under-voltage
 - 3280, DC link is not ready
 - 4310, Drive overtemperature shut down
 - 5180, Output stage STO active.
 - 5184, Supply DC link circuit is not ready
 - 5187, Power supply communication is not established
 - 5441, Positive limit switch active
 - 5442, Negative limit switch active
 - 5443, Loss of the hardware enable
 - 5444, Loss of the hardware enable (Reaction TorqueOff)
 - 5445, Fast stop switch active
 - 54B1, Positive limit switch active
 - 54B2, Negative limit switch active
 - 54B3, Fast stop switch active
 - 5595, Modulo remainder will not be stored.
 - 589C, Persistent Data Error
 - 589E, Persistent data memory error. Primary position offset.
 - 589F, Persistent data memory error. Secondary position offset.
 - 58A0, Persistent data memory error. Modulo remainder.
 - 6183, Internal Watchdog Error
 - 638A, The Axis seems not to be parameterized.
 - 6390, Factor Group Parameters: Feed constant illegal feed
 - 6391, Factor Group Parameters: Feed constant illegal shaft revolutions
 - 6392, Factor Group Parameters: Gear ratio illegal Motor shaft revolutions
 - 6393, Factor Group Parameters: Gear ratio illegal Driving shaft revolutions
 - 6394, Factor Group Parameters: Position encoder resolution illegal encoder increments
 - 6395, Factor Group Parameters: Position encoder resolution illegal motor revolutions
 - 6396, additional Factor Group Parameters: Feed constant illegal feed
 - 6397, additional Factor Group Parameters: Feed constant illegal shaft revolutions
 - 6398, additional Factor Group Parameters: Gear ratio illegal Motor shaft revolutions
 - 6399, additional Factor Group Parameters: Gear ratio illegal Driving shaft revolutions
 - 639A, additional Factor Group Parameters: Position encoder resolution illegal encoder increments
 - 639B, additional Factor Group Parameters: Position encoder resolution illegal motor revolutions
 - 639C, Velocity factor illegal. A possible Value would be UU/UU.
 - 639D, Acceleration factor illegal. A possible Value would be UU/UU.
 - 639E, Scaling index object 0xXX does not fit the Factor group parameters for the first Encoder
 - 639F, Scaling index object 0xXX does not fit the Factor group parameters for the second Encoder
 - 63A0, Motor or Primary Feedback changed
 - 63A1, Secondary Feedback changed
 - 63A2, Offset position actual value: No position offset existing in source 'encoder memory'
 - 63A3, Offset additional position actual value: No position offset existing in source 'encoder memory'
 - 63A4, Offset position actual value: No position offset existing in source 'drive memory'
 - 63A5, Offset additional position actual value: No position offset existing in source 'drive memory'
 - 63A6, Jerk factor illegal. A possible Value would be UU/UU.
 - 63A7, The range UU of the Position range limit is below the minimum accepted value of UU.
 - 63A8, Position range limit Inc with remainder is not supported for primary feedback.
 - 63A9, Position range limit Inc with remainder is not supported for secondary feedback.
 - 63AA, Object 0xXX/XX changed in EtherCAT SafeOP or OP.
 - 63AB, Offset position actual value: Found an internal encoder postion offset. No other offset can be selected.
 - 63AC, Offset addtional position actual value: Found an internal encoder postion offset. No other offset can be selected.
 - 63AE, Modulo calculation primary feedback: No saved data could be loaded
 - 63AF, Modulo calculation primary feedback: No saved data could be loaded. Remainder Changed.
 - 63B7, Modulo calculation primary feedback: The absolute range of encoder is too small or incompatible
 - 7180, Motor brake: Current monitoring error.
 - 7380, Current sensor motor phase U
 - 7381, Current sensor motor phase V
 - 7382, Current sensor motor phase W
 - 7398, Physical position sensor required
 - 7399, Simulation feedback module required
 - 8182, EtherCAT Statemachine shutdown with enabled Axis
 - 8183, Controlword output cycle counter monitoring
 - 8184, Dynoutput cycle counter monitoring
 - 8185, Axis needs an extended fault reset command
 - 8187, PWM carrier signal PLL not locked to EtherCAT DC SYNC0
 - 8190, Axis fault reset command is not possible - internal hardware error
 - 8191, Axis fault reset command is not possible because at least one of the present errors cannot be reset.
 - 8690, Autotuning command: Out of position range
 - 8691, Advanced Tuning command: Excitation signal amplitude to high
 - 8A80, Illegal Modes Of Operation
 - 8A81, Illegal Modes Of Operation change
 - 8A82, Error reaction "NC Handling" had a timeout
 - A017, Pdo Mapping Error: Object has to be mapped always.
 - FF01, Init Timeout
 - FF07, Error reaction forced: Torque Off
 - FF08, Error reaction forced: Shorted Coils Brake
 - FF09, Error reaction forced: Open Loop Ramp
 - FF0A, Error reaction forced: Closed Loop Ramp
 - FF0B, Error reaction forced: NC handling
 - FF0C, Error reaction TorqueOff with emergency brake
 - FF0D, Propagated error received, react with Torque Off.
 - FF0E, Propagated error received, react with Shorted Coils Brake.
 - FF0F, Propagated error received, react with Closed Loop Ramp.
 - FF10, Propagated error received, react with NC handling.
 - FF11, Error reaction shorted coils brake with emergency brake
 - FF12, Error reaction TorqueOff Timeout
 - FFFF, Internal Error, Additional Errorcode 0xXX