4310, Drive overtemperature shut down
The drive temperature has reached a critical value.
|
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
|---|---|
|
4310 |
17168 |
|
Class |
Type |
|---|---|
|
Error |
Drive overtemperature shut down |
|
Standard Reaction |
Reset |
|---|---|
|
Nc handling |
Execute Reset-Command (Fault reset). |
|
Possible Causes |
Solutions |
|---|---|
|
The ambient temperature is too high |
Cool down the ambient temperature |
|
Internal brake power and power loss of axis are too high |
Lower the brake power and power loss of axis |
|
The fan is defective |
Check the fan |
|
The cooling slots or the measuring sensors are polluted |
Clean the cooling slots and the measuring sensors |
Internal: 0x4310, Drive overtemperature shut down