Industrie-PC
Feldbuskomponenten
Antriebstechnik
Servoverstärker
AX8000 | Multiachs-Servosystem
Original-Betriebsanleitung
Diagmessages für Achsmodule
Standard-Messages
Diagmessages of DeviceMainSlot
Diagmessages of module SafeMotion
Diagmessages of DeviceDebugSlot
Diagmessages of AxisMainSlot
Diagmessages of InterpolatorSlot
Diagmessages of PositionControlSlot
Diagmessages of VelocityControlSlot
Diagmessages of BiquadFilterSlot
Diagmessages of TorqueControlSlot
2330, Earth leakage (motor-side)
2390, Amplifier overload utilization
3181, Phase frequency (motor-side) raised above 600 Hz
3182, Velocity actual Value raised above the max channel accepted velocity
6320, Parameter error in object 0xXX/XX
6388, Parameter Torque Control: The value in object 0xXX/XX is higher than the motor peak current (0xXX/XX).
6389, Parameter Torque Control: The value in object 0xXX/XX is higher than the configured peak current (0xXX/XX).
638F, Parameter Torque Control: The value in Object 0xXX/XX is higher than the Motor maximum voltage slope (0xXX/XX).
63AD, Motor torque/ force characteristic is not valid for internal calculation.
63B6, Parameter Torque Control: Invalid device total output current sum
FFFF, Internal Error, Additional Errorcode 0xXX
Diagmessages of FeedbackSlot
Diagmessages of MotorSlot
Diagmessages of AxisDebugSlot
Objektbeschreibung für Achsmodule
Objektbeschreibung für Einspeisemodule
Diagmessages für Einspeisemodule
AX5000 | Digital Kompakt Servoverstärker
AX1000 | Economy-Servoverstärker
Frequenzumrichter
Dezentrale Antriebssysteme
Rotatorische Servomotoren
Translatorische Servomotoren
Planetengetriebe
XTS | Linearer Produkttransport
XPlanar | Planarmotorantriebssystem
Kompakte Antriebstechnik
Zubehör
Software
Archiv
TwinCAT 3
TwinCAT 2
MX-System
Branchenlösungen
Allgemeine Produktinformationen
Suche
News
Home