Industrie-PC
Feldbuskomponenten
Antriebstechnik
Servoverstärker
Frequenzumrichter
Dezentrale Antriebssysteme
AMP8000 | Dezentrales Servoantriebssystem
Original-Betriebsanleitung
Diagmessages für AMP8000/AMP8500
Standard-Messages
0000, No Error
5190, Test 5V supply failed
5193, Need cold start
5194, Obsolete bootloader detected. Please update.
5195, Something went wrong during the last firmware update. Please try again.
5196, The hardware isn't supported by this firmware.
5580, Read failure EEPROM
5581, Checksum failure EEPROM
5582, EEPROM contains blank Data
5583, Unexpected EEPROM
5584, EEPROM contains blank Data
5585, Unexpected EEPROM
5586, Restored Errormessages from persistent memory
5587, The internal eeprom data synchronization (Id=0xXX) failed!
5588, Detected incompatible Pcb
5590, Detected incompatible Pcb
5591, Identity incompatible to a Pcb
5592, FirmwareIndex is incompatible to this Firmware
5593, Structure Version is incompatible to this Firmware
5594, Simulating persistent data features.
5596, Storing of persistent data failed.
5597, Unsupported prototype hardware.
5598, Identity incompatible to Device
5599, Identity incompatible to a Device
559A, Read failure EEPROM
559B, Unsupported Pcb type
559E, Unsupported FPGA configuration
589C, Read failure EEPROM
589D, Prototype hardware might not be supported with actual safety firmware
58A1, Persistent data access error
6180, Internal Software Error Type A
6181, Internal Software Error Type B
6182, Internal Software Error Type C
6183, FPU Exception, FPU status 0xXX
6190, Init Timeout
6382, Illegal Slotconfiguration. Slot is empty.
6383, Illegal Slotconfiguration. Double Feedback Selection.
6384, Illegal Slotconfiguration. Slot has to be empty.
6385, Illegal Slotconfiguration. Unsupported Module.
63B0, Module in slot II: Transition Pre-Op to Safe-Op (ECat) not successful (hr=0xXX)
63B1, Module in slot II: Transition Safe-Op to Op (ECat) not successful (hr=0xXX)
63B2, Module in slot II: Transition Op to Safe-Op (ECat) not successful (hr=0xXX)
63B3, Module in slot II: Transition Safe-Op to Pre-Op (ECat) not successful (hr=0xXX)
63B4, Illegal Slotconfiguration. The selected feedback combination is not supported.
8180, System restart or sync lost
8181, Lost Distributed clocks Sync
8186, Invalid sync out unit configuration. Actual value is 0xXX and has to be 0xXX.
A000, Transition Pre-Op to Safe-Op not successful. Sync Manager Length Error.
A001, Transition Pre-Op to Safe-Op not successful. Sync Manager Address Error.
A002, Transition Pre-Op to Safe-Op not successful. Sync Manager Settings Error.
A003, Transition Pre-Op to Safe-Op not successful. Sync Manager Address Range overlap.
A004, Sync Manager is disabled and has a Size unequal zero.
A005, Sync Manager Address is not multiple of 4.
A00B, Dynamic Sync Manager Address is not multiple of 4.
A00C, Dynamic Sync Manager Address Range overlap.
A00D, Dynamic Sync Manager Settings Error.
A00E, Dynamic Sync Manager Address Error.
A00F, Dynamic Sync Manager Length Error.
A010, SDO Complete Access Error: Object 0xXX/XX, SDO Abortcode 0xXX
A011, Pdo Mapping Error: Unable to map Object (not possible).
A013, Pdo Mapping Error: Double Mapping of Object.
A015, Pdo Mapping Error: Unable to map Object (no Mappings left).
A017, Pdo Mapping Error: Object has to be mapped always.
A019, Pdo Mapping Error: Object has to be mapped because of modes of operation.
A01B, Pdo BitMapping Error: Object A is not next to Object B.
A01D, Pdo BitMapping Error: Can not Transform Bit-Mappings to Byte-Mappings.
A01F, Pdo Mapping Error: Invalid Oversampling Factor.
A021, Pdo Mapping Error: Oversampling is not allowed.
A023, Pdo Assignment Error
A031, DynPdo Mapping Warning: Unable to map Object (not possible).
A033, DynPdo Mapping Warning: Double Mapping of Object.
A035, DynPdo Mapping Warning: Unable to map Object (no Mappings left).
A037, DynPdo Mapping Warning: Object has to be mapped always.
A039, DynPdo Mapping Warning: Object has to be mapped because of modes of operation.
A03B, DynPdo BitMapping Warning: Object A is not next to Object B.
A03D, DynPdo BitMapping Warning: Can not Transform Bit-Mappings to Byte-Mappings.
A03F, DynPdo Mapping Warning: Invalid Oversampling Factor.
A041, DynPdo Mapping Warning: Oversampling is not allowed.
A043, DynPdo Assignment Warning
A080, Safe-Op is not possible because the local TwinCAT Runtime is in ConfigMode.
A081, Transition Pre-Op to Safe-Op not successful. Safetycard not detected.
A082, EtherCAT Slave Stack Error:
FFFD, Debug firmware, replace "As soon as possible"!
FFFF, Internal Error, Additional Errorcode 0xXX
Diagmessages of DeviceMainSlot
Diagmessages of SafetySlot
Diagmessages of DeviceDebugSlot
Diagmessages of AxisMainSlot
Diagmessages of InterpolatorSlot
Diagmessages of PositionControlSlot
Diagmessages of VelocityControlSlot
Diagmessages of BiquadFilterSlot
Diagmessages of TorqueControlSlot
Diagmessages of FeedbackSlot
Diagmessages of MotorSlot
Diagmessages of AxisDebugSlot
Objektbeschreibung
Diagmessages für Versorgungs- und Verteilermodule
Objektbeschreibung für Versorgungs- und Verteilermodule
AMI8100 | Kompakte integrierte Servoantriebe
ASI8100 | Kompakte integrierte Schrittmotorantriebe
Rotatorische Servomotoren
Translatorische Servomotoren
Planetengetriebe
XTS | Linearer Produkttransport
XPlanar | Planarmotorantriebssystem
Kompakte Antriebstechnik
Zubehör
Software
Archiv
TwinCAT 3
TwinCAT 2
MX-System
Branchenlösungen
Allgemeine Produktinformationen
Suche
News
Home