1600:x AsynchronousMotor Outputs
16E0:x AsynchronousMotor Dynamic Outputs
1A00:x AsynchronousMotor Inputs
1AE0:x AsynchronousMotor Dynamic Inputs
32C0:x AsynchronousMotor parameters
32C0:01 Configured motor type
32C0:02 Pole pairs
32C0:03 Motor peak current
32C0:04 Motor nominal voltage
32C0:05 Motor max voltage
32C0:09 Motor warning temperature
32C0:0A Motor shut down temperature
32C0:0B Motor moment of inertia
32C0:0C Motor rated speed
32C0:0D Motor rated torque
32C0:0F Motor temperature sensor connection
32C0:10 Motor max voltage slope
32C0:11 Max motor speed with max torque
32C0:12 Motor nominal frequency
32C0:13 Motor rotor time constant
32C0:14 Motor power factor
32C0:15 Motor magnetizing current
32C0:18 Uf control mode
32C0:1A reserved_8
32C0:1B reserved_9
32C1:x AsynchronousMotor actual values
32C3:x AsynchronousMotor parameters mappable
32C4:x AsynchronousMotor acceleration protection parameters
32C5:x AsynchronousMotor stall protection parameters
32C7:x AsynchronousMotor temperature sensor characteristic
32C8:x AsynchronousMotor thermal model
32C9:x AsynchronousMotor rotor slowdown procedure parameter
32CA:x AsynchronousMotor info
32D1:x AsynchronousMotor field weakening parameter
32D2:x AsynchronousMotor voltage characteristic
32DF AsynchronousMotor control mode
6075 Motor standstill current
6076 Motor standstill torque
6080 Max motor speed