Industrial PC

Fieldbus Components

Drive Technology

TwinCAT 3

TwinCAT 2


System Concept


Quick Start


System


System Manager


TX1200 | TwinCAT PLC


TX12xx | TwinCAT NC


TSxxxx | TwinCAT Supplements



TS1xxx - System



TS3xxx - Measurement



TS4xxx - Control



TS5xxx - Motion



TS6xxx - Communication




TS6100 | OPC UA Client




TS6100 | OPC UA Configurator




TS6100 | OPC UA Gateway




TS6100 | OPC UA Server




TS6120 | OPC Server




TS6220-TS6222 | EtherCAT Redundancy




TS6250 | Modbus TCP Server




TS6250-0030 | Modbus TCP Server CE




TS6255 | PLC Modbus RTU




TS6255-0030 | PLC Modbus RTU BC




TS6270 | PROFINET RT DEVICE




TS6271 | PROFINET RT Controller




TS6280 | Ethernet/IP Slave




TS6280-0030 | Ethernet/IP Slave CE




TS6300 | FTP Client




TS6310 | TCP/IP Connection Server




TS6340 | PLC Serial Communication




TS6341 | PLC Serial Communication 3964R/RK512




TS6350 | SMS/SMTP Server




TS6350-0030 | SMS/SMTP Server CE




TS6360 | Virtual Serial COM Driver




TS6370 | DriveCOM OPC Server




TS6371 | DriveTop Server




TS6420 | DataBase Server




TS6420-0030 | DataBase Server CE




TS6421 | XML Data Server




TS6421-0030 | XML Data Server CE




TS650x | PLC Lib: IEC 60870-5-10x





Foreword





Technical reference





Telegram structures





ASDU object description






Standard IEC 60870-5-101 data types






Standard IEC 60870-5-102 data types






Standard IEC 60870-5-103 data types






Standard IEC 60870-5-104 data types






Single-point information






Double-point information






Step position information






Bitstring of 32 bits






Measured value, normalized value






Measured value, scaled value






Measured value, short floating point value






Integrated totals






Single command






Double command







C_DC_NA_1







C_DC_TA_1






Regulating step command






Set-point command, normalized value






Set-point command, scaled value






Set-point command, short floating value






Bitstring command






Test command






System information in monitor direction






System information in control direction






Protection equipment information






Parameter loading/activation






Process information in monitoring direction






Information elements






Step position information






Function type (code)






Information number





TcIEC870_5_101: IEC 60870-5-101 Common Data Types





TcIEC870_5_101Master: IEC 60870-5-101 Control Station (master)





TcIEC870_5_101Slave: IEC 60870-5-101 Controlled Station (slave)





TcIEC870_5_101Link: IEC 60870-5-101 Serial Link Interface (master/slave)





TcIEC870_5_102Link: IEC 60870-5-102 Serial Link Interface (master)





TcIEC870_5_103Link: IEC 60870-5-103 Serial Link Interface (master)





TcIEC870_5_104: IEC 60870-5-104 Transport Interface (master/slave





TcIEC870_5_104Slave: IEC 60870-5-104 Controlled Station (slave)





TcIEC870_5_104Master: IEC 60870-5-104 Control Station (master)





Error codes





Glossary





Appendix




TS6509 | PLC IEC 61400-25 Server




TS6511 | PLC IEC 61850 Server




TS6600 | PLC RFID Reader Communication




TS6610 | PLC S5/S7 Communication



TS8xxx - Building Automation


Diagnostics

MX-System

Industry Solutions

General Product Information

Search

News

Home