Motor types and operation modes
Foreword
For your safety
Asynchronous motors - Special functions
Ballast calculation for single-axis drives
Acceleration pre-control
Operation of encoders with EnDat interface and battery-backed absolute position
Change to compatible type
Digital inputs and outputs
Extended commutation monitoring
Field weakening
Gantry Brake
Comissioning a Generic Encoder with BISS-C Interface
Preface
Encoder-Interface
Wiring
Required Data for Comissioning
Selecting the Feedback
Adjusting Encoder specific Settings
Definition of Parameter P-0-0150
Feedback Type string
Power Settings
Process Channel
Parameter Channel
Parameter Channel / Data / BISS
Restrictions for Clock Frequency
Troubleshooting
Internal velocity filters
I*t calculation in the AX5000 servo drive
Configuration and control of the motor brake
Configuration of a second feedback on the AX5000 servo drive
Modulo
Parameter set switchover
Probe unit (functionality)
Position offset
Power Management
Cogging torque compensation
Thermal motor model
Torque (Force) – Controller Structure
Variable position interface
Velocity - Controller Structure
Axis deceleration ramps
Requirements for torque control
Third-party motors at the AX5000