Motor types and operation modes
Foreword
For your safety
Asynchronous motors - Special functions
Ballast calculation for single-axis drives
Acceleration pre-control
Operation of encoders with EnDat interface and battery-backed absolute position
Change to compatible type
Digital inputs and outputs
Extended commutation monitoring
Field weakening
Gantry Brake
Comissioning a Generic Encoder with BISS-C Interface
Internal velocity filters
I*t calculation in the AX5000 servo drive
Configuration and control of the motor brake
Configuration of a second feedback on the AX5000 servo drive
Possible encoders for the second feedback
Initial commissioning
Configuration of the second encoder
Checking the second feedback
Activate the second feedback
Setting the "Feedback Gear Ratio"
Modulo
Parameter set switchover
Probe unit (functionality)
Position offset
Power Management
Cogging torque compensation
Thermal motor model
Torque (Force) – Controller Structure
Variable position interface
Velocity - Controller Structure
Axis deceleration ramps
Requirements for torque control
Third-party motors at the AX5000