1600:x LinearMotor Outputs
16E0:x LinearMotor Dynamic Outputs
1A00:x LinearMotor Inputs
1AE0:x LinearMotor Dynamic Inputs
32C0:x LinearMotor parameters
32C1:x LinearMotor actual values
32C2:x LinearMotor force characteristic
32C6:x LinearMotor commutation monitoring parameters
32C7:x LinearMotor temperature sensor characteristic
32C8:x LinearMotor thermal model
32C9:x LinearMotor rotor slowdown procedure parameter
32CA:x LinearMotor info
32CC:x LinearMotor inductance characteristic
32CD:x LinearMotor commutation offset command
32CE:x LinearMotor commutation offset command parameters
32D1:x LinearMotor field weakening parameter
32D3:x LinearMotor cogging compensation parameter
32D3:01 Control
32D3:02 Gain
32D3:03 Force limit
32D3:04 Dead time offset
32D3:05 Fading out start velocity
32D3:06 Fading out end velocity
32D3:07 Connected TcCOM Object: Id
32D3:08 Connected TcCOM Object: Version
32D3:09 Active fading out start velocity
32D3:0A Active fading out end velocity
32D4:x LinearMotor cogging compensation actual values
32D5:x LinearMotor cogging compensation demand values
32DF LinearMotor control mode
6075 Motor standstill current
6076 Motor standstill force
6080 Max motor speed