Motor types and operation modes
Foreword
For your safety
Asynchronous motors - Special functions
Ballast calculation for single-axis drives
Acceleration pre-control
Operation of encoders with EnDat interface and battery-backed absolute position
Change to compatible type
Digital inputs and outputs
Extended commutation monitoring
Field weakening
Gantry Brake
Comissioning a Generic Encoder with BISS-C Interface
Internal velocity filters
I*t calculation in the AX5000 servo drive
Configuration and control of the motor brake
Configuration of a second feedback on the AX5000 servo drive
Modulo
Parameter set switchover
Probe unit (functionality)
Position offset
Power Management
Cogging torque compensation
Thermal motor model
Torque (Force) – Controller Structure
Variable position interface
Velocity - Controller Structure
Functionality from firmware v2.10
Setpoint value calculation
Setpoint limiting
Velocity controller
Determining the actual velocity value (differentiation)
Determining the actual velocity value (Velocity Observer)
Prerequisites for the operation
Adjustment procedure
Practical example
Description of IDN P-0-0514
Velocity Observer parameter description
Control value limiter
Functionality up to firmware v2.06
Parameter description
Axis deceleration ramps
Requirements for torque control
Third-party motors at the AX5000