Motor types and operation modes




Foreword




For your safety




Asynchronous motors - Special functions




Ballast calculation for single-axis drives




Acceleration pre-control




Operation of encoders with EnDat interface and battery-backed absolute position




Change to compatible type




Digital inputs and outputs




Extended commutation monitoring




Field weakening




Gantry Brake




Comissioning a Generic Encoder with BISS-C Interface




Internal velocity filters




I*t calculation in the AX5000 servo drive




Configuration and control of the motor brake




Configuration of a second feedback on the AX5000 servo drive




Modulo





Operation without modulo (application with 1:5 gear unit)





Operation with modulo





Parameterisation





Configuration






Prime number gears






Exchange






Resetting the modulo error






Clearing the modulo data




Parameter set switchover




Probe unit (functionality)




Position offset




Power Management




Cogging torque compensation




Thermal motor model




Torque (Force) – Controller Structure




Variable position interface




Velocity - Controller Structure




Axis deceleration ramps




Requirements for torque control




Third-party motors at the AX5000