Motor types and operation modes




Foreword




For your safety




Asynchronous motors - Special functions




Ballast calculation for single-axis drives




Acceleration pre-control




Operation of encoders with EnDat interface and battery-backed absolute position




Change to compatible type




Digital inputs and outputs




Extended commutation monitoring




Field weakening




Gantry Brake




Comissioning a Generic Encoder with BISS-C Interface




Internal velocity filters




I*t calculation in the AX5000 servo drive




Configuration and control of the motor brake




Configuration of a second feedback on the AX5000 servo drive




Modulo




Parameter set switchover




Probe unit (functionality)




Position offset




Power Management




Cogging torque compensation




Thermal motor model




Torque (Force) – Controller Structure





Functionality from firmware v2.10






Setpoint value calculation






Setpoint limiting






Motor torque characteristic






Current controller







Generation of the output voltage





Functionality up to firmware v2.06





Parameter description




Variable position interface




Velocity - Controller Structure




Axis deceleration ramps




Requirements for torque control




Third-party motors at the AX5000