Industrial PC
Fieldbus Components
Drive Technology
TwinCAT 3
TwinCAT 2
System Concept
Quick Start
System
System Manager
TX1200 | TwinCAT PLC
TX12xx | TwinCAT NC
TSxxxx | TwinCAT Supplements
TS1xxx - System
TS3xxx - Measurement
TS4xxx - Control
TS5xxx - Motion
TS6xxx - Communication
TS6100 | OPC UA Client
TS6100 | OPC UA Configurator
TS6100 | OPC UA Gateway
TS6100 | OPC UA Server
TS6120 | OPC Server
TS6220-TS6222 | EtherCAT Redundancy
TS6250 | Modbus TCP Server
TS6250-0030 | Modbus TCP Server CE
TS6255 | PLC Modbus RTU
TS6255-0030 | PLC Modbus RTU BC
TS6270 | PROFINET RT DEVICE
TS6271 | PROFINET RT Controller
TS6280 | Ethernet/IP Slave
TS6280-0030 | Ethernet/IP Slave CE
TS6300 | FTP Client
TS6310 | TCP/IP Connection Server
TS6340 | PLC Serial Communication
TS6341 | PLC Serial Communication 3964R/RK512
TS6350 | SMS/SMTP Server
TS6350-0030 | SMS/SMTP Server CE
TS6360 | Virtual Serial COM Driver
TS6370 | DriveCOM OPC Server
TS6371 | DriveTop Server
TS6420 | DataBase Server
TS6420-0030 | DataBase Server CE
TS6421 | XML Data Server
TS6421-0030 | XML Data Server CE
TS650x | PLC Lib: IEC 60870-5-10x
Foreword
Technical reference
Telegram structures
ASDU object description
Standard IEC 60870-5-101 data types
Standard IEC 60870-5-102 data types
Standard IEC 60870-5-103 data types
Standard IEC 60870-5-104 data types
Single-point information
Double-point information
Step position information
M_ST_NA_1
M_ST_TA_1
M_ST_TB_1
Bitstring of 32 bits
Measured value, normalized value
Measured value, scaled value
Measured value, short floating point value
Integrated totals
Single command
Double command
Regulating step command
Set-point command, normalized value
Set-point command, scaled value
Set-point command, short floating value
Bitstring command
Test command
System information in monitor direction
System information in control direction
Protection equipment information
Parameter loading/activation
Process information in monitoring direction
Information elements
Step position information
Function type (code)
Information number
TcIEC870_5_101: IEC 60870-5-101 Common Data Types
TcIEC870_5_101Master: IEC 60870-5-101 Control Station (master)
TcIEC870_5_101Slave: IEC 60870-5-101 Controlled Station (slave)
TcIEC870_5_101Link: IEC 60870-5-101 Serial Link Interface (master/slave)
TcIEC870_5_102Link: IEC 60870-5-102 Serial Link Interface (master)
TcIEC870_5_103Link: IEC 60870-5-103 Serial Link Interface (master)
TcIEC870_5_104: IEC 60870-5-104 Transport Interface (master/slave
TcIEC870_5_104Slave: IEC 60870-5-104 Controlled Station (slave)
TcIEC870_5_104Master: IEC 60870-5-104 Control Station (master)
Error codes
Glossary
Appendix
TS6509 | PLC IEC 61400-25 Server
TS6511 | PLC IEC 61850 Server
TS6600 | PLC RFID Reader Communication
TS6610 | PLC S5/S7 Communication
TS8xxx - Building Automation
Diagnostics
MX-System
Industry Solutions
General Product Information
Search
News
Home