Motor types and operation modes




Foreword




For your safety




Asynchronous motors - Special functions




Ballast calculation for single-axis drives




Acceleration pre-control




Operation of encoders with EnDat interface and battery-backed absolute position




Change to compatible type




Digital inputs and outputs




Extended commutation monitoring




Field weakening




Gantry Brake




Comissioning a Generic Encoder with BISS-C Interface





Preface





Encoder-Interface





Wiring





Required Data for Comissioning





Selecting the Feedback





Adjusting Encoder specific Settings





Definition of Parameter P-0-0150





Restrictions for Clock Frequency





Troubleshooting




Internal velocity filters




I*t calculation in the AX5000 servo drive




Configuration and control of the motor brake




Configuration of a second feedback on the AX5000 servo drive




Modulo




Parameter set switchover




Probe unit (functionality)




Position offset




Power Management




Cogging torque compensation




Thermal motor model




Torque (Force) – Controller Structure




Variable position interface




Velocity - Controller Structure




Axis deceleration ramps




Requirements for torque control




Third-party motors at the AX5000