Objects of module SafeMotionAMP




Objects of module DeviceDebug




Objects of module AxisMainAMP





1600:x AxisMainAMP Outputs





16E0:x AxisMainAMP Dynamic Outputs





1A00:x AxisMainAMP Inputs





1AE0:x AxisMainAMP Dynamic Inputs





3000:x AxisMain parameters





3001:x AxisMain actual values






3001:03 Missing output cycle counter increments






3001:04 Output stage safety state






3001:05 Dyninput cycle counter






3001:06 Missing dynoutput cycle counter increments






3001:07 Actual motor brake state






3001:08 Current error reaction






3001:09 Actual motor brake state with delay time






3001:0C Actual warning types states





3002:x AxisMain parameters positive limit switch





3003:x AxisMain parameters negative limit switch





3004:x AxisMain parameters error manager





3005:x AxisMain scaling index





3006:x AxisMain command





3007:x AxisMain parameters position offset





3008:x AxisMain parameters encoder direction





3009:x AxisMain parameters hardware enable





300A:x AxisMain demand values





300C:x AxisMain advanced tuning command





300D:x AxisMain advanced tuning command parameters





301E:x AxisMain error counter





301F:x AxisMain info





603E:x TxPDO Data invalid





603F Error code





6040 Controlword





6041 Statusword





605A Quick stop option code





605E Fault reaction option code





6060 Modes of operation





6061 Modes of operation display





6064 Position actual value





606C Velocity actual value





607B:x Position range limit





608F:x Position encoder resolution





6091:x Gear ratio





6092:x Feed constant





6096:x Velocity factor





6097:x Acceleration factor





60A2:x Jerk factor





60D9 Supported functions





60DA Function settings





60E4:x Additional position actual value





60E5:x Additional velocity actual value





60E6:x Additional position encoder resolution encoder increments





60E8:x Additional gear ratio motor revolutions





60E9:x Additional feed constant feed





60EB:x Additional position encoder resolution motor revolutions





60ED:x Additional gear ratio shaft revolutions





60EE:x Additional feed constant driving shaft revolutions





6502 Supported drive modes