1600:x LinearMotor Outputs





16E0:x LinearMotor Dynamic Outputs





1A00:x LinearMotor Inputs





1AE0:x LinearMotor Dynamic Inputs





32C0:x LinearMotor parameters






32C0:01 Configured motor type






32C0:02 Pole pair distance






32C0:03 Motor peak current






32C0:04 Motor nominal voltage






32C0:05 Motor max voltage






32C0:06 Winding resistance R






32C0:07 Winding inductance Ld






32C0:08 Winding inductance Lq






32C0:09 Motor warning temperature






32C0:0A Motor shut down temperature






32C0:0B Coil unit mass






32C0:0C Motor rated speed






32C0:0D Motor rated force






32C0:0E Commutation offset






32C0:0F Motor temperature sensor connection






32C0:10 Motor max voltage slope






32C0:16 Commutation offset source






32C0:17 Motor peak force






32C0:1A reserved_8






32C0:1B reserved_9





32C1:x LinearMotor actual values





32C2:x LinearMotor force characteristic





32C6:x LinearMotor commutation monitoring parameters





32C7:x LinearMotor temperature sensor characteristic





32C8:x LinearMotor thermal model





32C9:x LinearMotor rotor slowdown procedure parameter





32CA:x LinearMotor info





32CC:x LinearMotor inductance characteristic





32CD:x LinearMotor commutation offset command





32CE:x LinearMotor commutation offset command parameters





32D1:x LinearMotor field weakening parameter





32D3:x LinearMotor cogging compensation parameter





32D4:x LinearMotor cogging compensation actual values





32D5:x LinearMotor cogging compensation demand values





32DF LinearMotor control mode





6075 Motor standstill current





6076 Motor standstill force





6080 Max motor speed