Increasing the air gap
Notice | |
The air gap must not exceed 1 mm To check the air gap, the mover must be on the guide rail. The air gap must not exceed 1 mm. If the air gap is too large, the data transmission between the NCT electronics on the mover and the motor modules may be disturbed and the functions may not be executed correctly. |
- ►Loosen set screw [1]
Rotation | Changing the air gap [mm] |
|---|---|
1/4 | 0.1 |
- ►Tighten set screw [1] on the opposite side accordingly
- ►Check the air gap
If the air gap is not yet set correctly:
- ►Loosen and tighten the set screws again
OR
- ►Reduce the air gap
Further information can be found in chapter Reduce air gap.