Reduce air gap
Notice | |
Air gap must be at least 0.7 mm To check the air gap, the mover must be on the guide rail. The air gap must be at least 0.7 mm. If the air gap is too small, damage to the mover and the system may result. |
- ►Loosen set screw [1]
Rotation | Changing the air gap [mm] |
|---|---|
1/4 | 0.1 |
- ►Tighten set screw [1] on the opposite side accordingly
- ►Check the air gap
If the air gap is not yet set correctly:
- ►Loosen and tighten the set screws again
OR
- ►Increasing the air gap
Further information can be found in chapter Increasing the air gap.