Test board

Test board 1:

1) For more information on this, see Chapter 2 x 9-Pin connection strip test board.
2) Further information can be found in chapter Connection strip 1 test board.
3) Further information can be found in the chapter Connection strip 2 test board.

Position

Name

1

LED 1: digital output 1

2

LED 2: digital output 2

3

LED 3: digital output 3

4

LED 4: digital output 4

5

LED button 2: button feedback 2

6

Button 2 digital input 2

7

LED 24 V

8

LED button 3: button feedback 3

9

Button 3 digital input 3

10

2 x 9 connection strip test board1)

11

RGB LED: PWM outputs

12

LED button 4: button feedback 4

13

Button 4 digital input 4

14

Fastening screw M6 x 20

15

Not yet occupied.

16

Switch 3: 5 V RS232 ON/OFF. Lower position: ON

17

Switch 2: digital input 3 or analog input 1. Lower position: potentiometer on

18

Switch 1: digital input 4 or analog input 2. Lower position: potentiometer on

19

Potentiometer 2: 0…10 V potentiometer, analog input 2

20

Potentiometer 1: 0…10 V potentiometer, analog input 1

21

Connection strip 22)

22

Connection strip 13)

23

Button 1 digital input 1

24

LED button 1: button feedback 1