2 x 9 connection strip test board
Position | Name |
|---|---|
1 | Digital input 1 |
2 | Digital input 3 / analog input 1 |
3 | Digital input 2 |
4 | Digital input 1 / analog input 2 |
5 | Digital output 1 |
6 | Digital output 3 |
7 | Digital output 2 |
8 | Digital output 4 |
9 | Not yet occupied. |
10 | Not yet occupied. |
11 | Not yet occupied. |
12 | Not yet occupied. |
13 | Ground |
14 | 24 V |
15 | PWM output A |
16 | Ground |
17 | PWM output B |
18 | PWM output C |