Modules

Modules 1:
►Expand Module
►Click on ... of Module Dialog Columns to open the dialog box Select Components
Modules 2:

The dialog box Select Components opens.

►Activate the parameter checkbox to select the parameter

OR

►Deactivate the parameter checkbox to remove the parameter from the selection
►Confirm with OK
Modules 3:
►Activate the checkbox Show heat map to display the temperature

OR

►Deactivate the checkbox Show heat map to hide the temperature
►Set opacity with the slider Temperature heat map transparency
►Select the component in the drop-down menu Heat map component whose temperature is to be displayed

Property

Explanation

Default setting

Show heat map

Temperature display

Disabled

Heat map transparency

Slider for the opacity of the temperature display

100

Heat map component

Selection of the component

PCB Temperatures

  • PCB Temperatures

PCB Temperatures

–

  • Amplifier I2T Temperatures

I2T controller temperatures

–

  • DC Link Voltage

Direct current voltage

–

  • Max DC link voltage - last 500 ms

Maximum DC voltage of the last 500 ms

–

  • Max overall current - last 500 ms

Maximum overall current of the last 500 ms

–