Text

Text 1:
►Click on Text
►If required, enter a parameter in the input field Text

OR

►Click on Browse to open the dialog box Module Components
Text 2:

The dialog box Module Components opens.

►Click on a parameter
►Confirm with OK
Text 3:
►Click on the buttons at Horizontal Alignment, Vertical Alignment and Text Baseline to select the alignment of the text
►Choose a color from the drop-down menu Text Brush

Further information can be found in chapter Drop-down menu Brush | Color.

►Select the preset value in the drop-down menu Font Size

OR

►Enter a value in the input field Font Size
►Enter values for the distances between the text and the frame in the input fields Margin

Property

Explanation

Default setting

Text

Input field for a parameter displayed on the modules.

–

Horizontal Alignment

Horizontal alignment of the text to the module

Left

Text 4: Left

Left aligned

–

Text 5: Center

Centered

–

Text 6: Right

Right aligned

–

Vertical Alignment

Vertical alignment of the text to the module

Top

Text 7: Top

Top

–

Text 8: Center

Centered

–

Text 9: Bottom

Bottom

–

Text Baseline

Text baseline

Top

Text 10: Top

Top

–

Text 11: Middle

Middle

–

Text 12: Bottom

Bottom

–

Text Brush

Font color

AliceBlue

Font Size

Font size

16

Margin

Distance of the text to the frame

–

Text 13: Left

Left

0

Text 14: Right

Right

0

Text 15: Top

Top

0

Text 16: Bottom

Bottom

0